Code
Live Chat
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Rollenbau
Description
Z/SU - Wheel
Bill of material
75 ZK 12
ORDERNO
Article-number
75 ZK 12
WDAB
Wheel-Ø A x width B
75x29 mm
LC
Load capacity
150 kg
BT
Band thickness
8.0 mm
HW
Hub width
39.0 mm
FL
Fixing length
39 mm
WB
Wheel bearing
2 Ball bearings 6201 ZZ
BD
Bore diameter
12.0 mm
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura